HUBBELL POWER SYSTEMS
Image of 881 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 5-3/4in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 5-3/4in SHANK

Brand: Chance

Catalog ID: 881

DISCONTINUED - Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 881P
  • ANSI Standard, C135.17
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

881

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359075479

Dimensions

Dimensions

11.000 in x 2.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

11 in

Length - Threaded Area

3

Weight

1.72 lb

Width

2 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.17

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

1200