HUBBELL POWER SYSTEMS
Image of C4010411 Distribution Strain Carrier, 6 ft (1.8 m)

Distribution Strain Carrier, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4010411

STRAIN CARRIER, 6'DISTRIBUTION, This tool assembly has the same basic use as the two-pole strain carrier: Relieving strain while removing a single string of insulators. The distribution strain carrier has a compression deadend yoke at the hot end which is equipped with a various shoe sizes to grip the conductor ahead of insulator-conductor hardware with a compression levertype action, gripping tighter as the load increases. The various shoes furnished with the kit fit conductors from 0.292" through 0.806" (No. 2 through 397.5 ACSR). Maximum load rating for each distribution strain-carrier assembly listed below is 6,500 lb. per insulator string.

  • Same basic use as the two-pole strain carrier
  • Relieves strain while removing a single string of insulators
  • Distribution strain carrier has a compression deadend yoke at the hot end
  • Insulator-conductor hardware features a compression lever-type action, gripping tighter as the load increases
  • Various shoes furnished with the kit fit conductors from 0.292" through 0.806" (No. 2 through 397.5 ACSR)
  • Maximum load rating for each distribution strain-carrier assembly is 6,500 lb. per insulator string

General

Catalog Number

C4010411

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Distribution

UPC

096359017561

Dimensions

Length

72 in

Length Metric

182.8 cm

Maximum Distance Between Yokes

81 in

Maximum Distance Between Yokes Metric

205.7 cm

Minimum Distance Between Yokes

47.5 in

Minimum Distance Between Yokes Metric

120.6 cm

Weight

92 lb

Weight Metric

41.7 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No