HUBBELL POWER SYSTEMS
Image of PSCI350S Dome Closure 350 Isolated Ground

Dome Closure 350 Isolated Ground

Brand: Hubbell Power Systems

Catalog ID: PSCI350S

Dome Closure 350 Isolated Ground

Splice closure is factory equipped for butt splice applications in a compact size.

  • Splice capacity: 96 single fusion / 288 mass fusion
  • Backbone cable ports accept up to .625" OD
  • Lateral cable ports accept up to .625" OD
  • Factory equipped for butt splice application
  • Additional cables can be added with cable build out kit

General

Catalog Number

PSCI350S

Diameter - Cable for Backbone Ports - Maximum

0.625"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Number Of Ports

4

Number of Trays - Maximum

4

Single Fusion Splice Capacity - Maximum

96

UPC

096359707806

Dimensions

Diameter - Cable for Backbone Ports - Maximum

0.625"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Dimensions

22.377 in x 5.963 in x 8.575 in

Height

8.575 in

Length

22.377 in

Width

5.963 in

Configuration

Number Of Ports

4

Number of Trays - Maximum

4

Logistics

Pallet Quantity

48

Standard Package

1