HUBBELL POWER SYSTEMS
Image of PSCA570SG Dome Closure 570 All Dielectric, Grommets

Dome Closure 570 All Dielectric, Grommets

Brand: Hubbell Power Systems

Catalog ID: PSCA570SG

Dome Closure 570 All Dielectric, Grommets

Splice closure is factory equipped for butt splice applications in a mid-size dome.

  • Splice capacity: 432 single fusion / 1152 mass fusion
  • Backbone cable ports accept up to .750" OD
  • Lateral cable ports accept up to .625" OD
  • 2 Grommet bags and stand offs for butt splice included
  • Additional cables can be added with cable build out kit

General

Catalog Number

PSCA570SG

Diameter - Cable for Backbone Ports - Maximum

0.750"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Number Of Ports

6

Number of Trays - Maximum

8

Single Fusion Splice Capacity - Maximum

432

UPC

096359748625

Dimensions

Diameter - Cable for Backbone Ports - Maximum

0.750"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Dimensions

24.550 in x 10.726 in x 7.160 in

Height

7.16 in

Length

24.55 in

Weight

16.8 lb

Width

10.726 in

Configuration

Number Of Ports

6

Number of Trays - Maximum

8

Logistics

Carton Quantity

1

Pallet Quantity

20

Standard Package

1