HUBBELL POWER SYSTEMS
Image of PSCI570SG Dome Closure 570 Isolated Ground, Grommets
Image of PSCI570SG Dome Closure 570 Isolated Ground, Grommets
play
Hubbell Power Systems 350 & 570G Fiber Optic Splice Closures

Dome Closure 570 Isolated Ground, Grommets

Brand: Hubbell Power Systems

Catalog ID: PSCI570SG

Dome Closure 570 Isolated Ground, Grommets

Splice closure is factory equipped for butt splice applications in a mid-size dome.

  • Splice capacity: 432 single fusion / 1152 mass fusion
  • Backbone cable ports accept up to .750" OD
  • Lateral cable ports accept up to .625" OD
  • 2 Grommet bags and stand offs for butt splice included
  • Additional cables can be added with cable build out kit

General

Catalog Number

PSCI570SG

Diameter - Cable for Backbone Ports - Maximum

0.750"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Number Of Ports

6

Number of Trays - Maximum

8

Single Fusion Splice Capacity - Maximum

432

UPC

096359715849

Dimensions

Diameter - Cable for Backbone Ports - Maximum

0.750"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Dimensions

23 in x 8 in x 5.5 in

Height

5.5 in

Length

23 in

Weight

11 lb

Width

8 in

Configuration

Number Of Ports

6

Number of Trays - Maximum

8

Logistics

Standard Package

1