HUBBELL POWER SYSTEMS
Dome Closure 570 OPGW Standard Tray Holder
Image of PSCO5702xxxyyyS Dome Closure 570 OPGW Standard Tray Holder

Dome Closure 570 OPGW Standard Tray Holder

Brand: Hubbell Power Systems

Catalog ID: PSCO5702xxxyyyS

DOME CLOSURE 570 OPGW STANDARD TRAY HOLDER (Replace xxx with OD of OPGW and yyy with OD of central tube (if SS tubes, “000”))

Splice closure is factory equipped to support 2 backbone OPGW and 2 lateral black jacket cables in a mid-size dome.

  • Splice capacity: 192 single fusion / 576 mass fusion
  • OPGW ports accept up to .687" OD
  • ADSS or buried backbone cable ports accept up to .875" OD
  • ADSS or buried lateral cable ports accept up to .750" OD

General

Catalog Number

PSCO5702xxxyyyS

Diameter - Cable for Backbone Ports - Maximum

0.687"

Diameter - Cable for Laterial Ports - Maximum

0.750"

Number of Cables - Maximum

4

Number Of Ports

6

Number of Trays - Maximum

8

Single Fusion Splice Capacity - Maximum

192

Dimensions

Diameter - Cable for Backbone Ports - Maximum

0.687"

Diameter - Cable for Laterial Ports - Maximum

0.750"

Dimensions

25.600 in x 10.726 in x 7.160 in

Height

7.16 in

Length

25.6 in

Width

10.726 in

Configuration

Number of Cables - Maximum

4

Number Of Ports

6

Number of Trays - Maximum

8