HUBBELL POWER SYSTEMS
Image of PSCI790SEB Dome Closure 790 Isolated Ground

Dome Closure 790 Isolated Ground

Brand: Hubbell Power Systems

Catalog ID: PSCI790SEB

Dome Closure 790 Isolated Ground

Splice closure is factory equipped to support 2 backbone and 2 lateral cables in a large dome.

  • Splice capacity: 648 single fusion / 1728 mass fusion
  • Backbone cable ports accept up to 1.250" OD
  • Lateral cable ports accept up to .875" OD
  • Factory equipped to support 2 backbone and 2 lateral cables
  • Additional cables can be added with cable build out kit

General

Catalog Number

PSCI790SEB

Diameter - Cable for Backbone Ports - Maximum

1.250"

Diameter - Cable for Laterial Ports - Maximum

0.875"

Number Of Ports

8

Number of Trays - Maximum

12

Series

790 Series

Single Fusion Splice Capacity - Maximum

648

UPC

096359648482

Dimensions

Diameter - Cable for Backbone Ports - Maximum

1.250"

Diameter - Cable for Laterial Ports - Maximum

0.875"

Dimensions

24 in x 10 in x 7.5 in

Height

7.5 in

Length

24 in

Width

10 in

Configuration

Number Of Ports

8

Number of Trays - Maximum

12

Logistics

Standard Package

1