HUBBELL POWER SYSTEMS
Double and Triple Blocks, 150 ft (45.7 m) of 1/2 in (12 mm) ULTRA-BLUE 3™ Rope
Image of C4000915 Double and Triple Blocks, 150 ft (45.7 m) of 1/2 in (12 mm) ULTRA-BLUE 3™ Rope

Double and Triple Blocks, 150 ft (45.7 m) of 1/2 in (12 mm) ULTRA-BLUE 3™ Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000915

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

General

Catalog Number

C4000915

EU RoHS Indicator

No

Material

Polyolefin Rope

Material Type

Standard

Max Load Lbs.

3500 lb

Style

Double & Triple Blocks w/ 150' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359016908

Dimensions

Weight

17 lb

Weight Metric

7.3 kg

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Max Load Lbs.

3500 lb

Logistics

Pallet Quantity

24

Standard Package

1