HUBBELL POWER SYSTEMS
Image of T4001258 Double and Triple Blocks, 150 ft (45.7 m) of 1/2 in (12 mm) DURA-PLEX™ Rope

Double and Triple Blocks, 150 ft (45.7 m) of 1/2 in (12 mm) DURA-PLEX™ Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001258

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

General

Catalog Number

T4001258

Material

Composite Fiber Braided Rope

Material Type

Standard

Max Load Lbs.

3500 lb

Style

Double & Triple Blocks w/ 150' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359058526

Dimensions

Weight

4.41 lb

WeightMetric

2 kg

Force Related

Max Load Lbs.

3500 lb

Logistics

Pallet Quantity

32