HUBBELL POWER SYSTEMS
1

DOUBLE-ARMING BOLT, 3/4in x 16in w/4 NUTS

Brand: Chance

Catalog ID: 8886

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

8886

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359075820

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

16.625 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

16.625 in

Weight

2.25 lb

Width

1.125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

900