HUBBELL POWER SYSTEMS
DOUBLE-ARMING BOLT, 3/4in x 20in w/4 NUTS and TDG CORROSION PROTECTION
Image of 8890TDG DOUBLE-ARMING BOLT, 3/4in x 20in w/4 NUTS and TDG CORROSION PROTECTION

DOUBLE-ARMING BOLT, 3/4in x 20in w/4 NUTS and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8890TDG

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 18,350 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured as functional equivalent to ANSI C135.1

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

8890TDG

Material

Steel

Tensile Strength

18350 lb.

UPC

096359715276

Dimensions

Diameter

.75 in

Diameter (Fraction)

3/4 in

Dimensions

20 in x 1.125 in x 1.125 in

Height

1.125 in

Length

20 in

Weight

2.679 lb

Width

1.125 in

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

720