HUBBELL POWER SYSTEMS
1

DOUBLE-ARMING BOLT, 3/4in x 22in w/4 NUTS

Brand: Chance

Catalog ID: 8892

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, n - Bolt, double arming

General

Catalog Number

8892

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359075851

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

22.625 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

22.625 in

Weight

2.87 lb

Width

1.125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

n - Bolt, double arming

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

600