HUBBELL POWER SYSTEMS
1
1

DOUBLE-ARMING BOLT, 3/4in x 36in w/4 NUTS

Brand: Chance

Catalog ID: PS889836

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

PS889836

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

18350 lb.

UPC

096359478997

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

36.500 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

36.5 in

Weight

4.5 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

420

Resources and downloads