HUBBELL POWER SYSTEMS
Image of PSC2070160 DOUBLE-ARMING PLATE, 1/2in x 4in x 30in

DOUBLE-ARMING PLATE, 1/2in x 4in x 30in

Brand: Chance

Catalog ID: PSC2070160

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" crossarm mounting holes
  • Two 1-1/2" and one 13/16" connection holes
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2070160

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Reinforcing Plates

UPC

096359494829

Dimensions

Dimensions

30.000 in x 4.000 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

30 in

Weight

16 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

120