
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4000919
Catalog Number
C4000919
Material
Glass Fiber Filled Nylon
Material Type
Standard
Max Load Lbs.
3500 lb
Style
Double Block w/ Becket
Swivel Top?
Yes
Type
Load Lift Assist
UPC
096359016946
Weight
3.3 lb
Weight Metric
1.5 kg
Max Load Lbs.
3500 lb
Standard Package
1