
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4020092
Catalog Number
E4020092
Style
Ladder Support Attachments
Dimensions
12 in x 5 in x 6 in
Dimensions Metric
305 mm x 127 mm x 152 mm
Height
6 in
Height Metric
152 mm
Length
12 in
Length Metric
305 mm
Weight
3.185 lb
Weight Metric
1.4 kg
Width
5 in
Width Metric
127 mm