HUBBELL POWER SYSTEMS
Image of TSCDT2200 Double Groove Trunnion Clamp

Double Groove Trunnion Clamp

Brand: ANDERSON

Catalog ID: TSCDT2200

For standard voltage applications with AAC, ACSR, or AAAC T2 conductors. Designed with double groove keeper for use on tangenet suspension spans with horiziontal or vertical post insulators. Keeper is reversible for proper fit on different size conductors. Material: Body - galvanized ductile iron, keeper - aluminum alloy, hardware - galvanized steel, anti-static spring - stainless steel.

For standard voltage applications with AAC, ACSR, or AAAC T2 conductors. Designed with double groove keeper for use on tangenet suspension spans with horiziontal or vertical post insulators. Keeper is reversible for proper fit on different size conductors. Material: Body - galvanized ductile iron, keeper - aluminum alloy, hardware - galvanized steel, anti-static spring - stainless steel.

  • The keeper is reversible for proper fit on different size conductors
  • Anti-static spring can be supplied by adding "ARIV" to catalog number

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

TSCDT2200

EU RoHS Indicator

No

Material - Clamp

Ductile Iron; Aluminum

Material - Hardware

Galvanized Steel

Material Type

Non-Standard

Product Category

Trunnion Clamp

Strength Rating - Ultimate Body

2800 lb

Type

Standard Voltage Suspension Clamps

UPC

096359332169

With Anti-Static Springs

No

Dimensions

Angle - Take-Off Maximum

20 °

Bolt Diameter

0.5 in

Clamping - Maximum

0.927 in

Clamping - Minimum

0.642 in

Diameter - Insulator Attachment Holes

0.59375 in

Length

5.25 in

Weight

1.75 lb

Width

3.875 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.642- 0.927

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Brahma-203.2-16/19;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Strength Rating - Ultimate Body

2800 lb

Configuration

With Anti-Static Springs

No

Logistics

Pallet Quantity

405