HUBBELL POWER SYSTEMS
Image of DSWHCSAAW0374 Double Sheild Wire Helical Cushioned Suspension Clamp Assembly
* Representative image
Image of DSWHCSAAW0374 Double Sheild Wire Helical Cushioned Suspension Clamp Assembly
Image of DSWHCSAAW0374 Double Sheild Wire Helical Cushioned Suspension Clamp Assembly

Double Sheild Wire Helical Cushioned Suspension Clamp Assembly

Brand: FARGO

Catalog ID: DSWHCSAAW0374

"The DSWHCSA is a bolted aluminum suspension clamp. It is designed to provide enhanced conductor support and protection. The DSWHCSA combines a cast aluminum clamp assembly with helical aluminum alloy rod sets and EPDM rubber inserts. The rubber inserts are assembled directly onto the conductor and are held in place with helical rods. The clamp assembly is then bolted around the helical wrapped rubber supporting inserts to complete the install.

The DSWHCSA is a bolted aluminum suspension clamp designed to provide enhanced conductor support and protection.

  • "The DSWHCSA clamps are used for Alumoweld® and EHS Galvanized Steel applications
  • The DSWHCSA clamps are two SWHCSA clamps with one shared set of helical rods
  • Double Suspension for 30° - 60° line angle application
  • Slip load is 15-20% of respective conductor RBS (Contact Hubbell for more Information)
  • Application O.D. = (Helical Rod O.D. X 2) + Conductor O.D
  • DSWHCSA is supplied with BNK and does not include fittings"

Product details

General

Catalog Number

DSWHCSAAW0374

Type

Shield Wire

Logistics

Pallet Quantity

20

Resources and downloads