HUBBELL POWER SYSTEMS
DOUBLE SPAN, V-TYPE CROSSARM BRACE, 48in SPAN x 18in DROP
Image of 6941 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 48in SPAN x 18in DROP

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 48in SPAN x 18in DROP

Brand: Chance

Catalog ID: 6941

One-piece V-type crossarm brace is fabricated from angle steel and provides heavy-duty support for crossarm stability.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 51" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153

General

Catalog Number

6941

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359073949

Dimensions

Dimensions

51.250 in x 1.625 in x 18.625 in

Distance From Pole

N/A

Height

18.625 in

Length

51.25 in

Weight

9.6 lb

Width

1.625 in

Certifications And Compliance

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

200