HUBBELL POWER SYSTEMS
DOUBLE SPAN, V-TYPE CROSSARM BRACE, 60in SPAN x 18in DROP
Image of 6942 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 60in SPAN x 18in DROP

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 60in SPAN x 18in DROP

Brand: Chance

Catalog ID: 6942

One-piece V-type crossarm brace is fabricated from angle steel and provides heavy-duty support for crossarm stability.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 63" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153

General

Catalog Number

6942

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359073956

Dimensions

Dimensions

60.000 in x 18.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

60 in

Weight

10.98 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

200