HUBBELL POWER SYSTEMS
Image of DLM18BC Downlead Bracket, 18"
Image of DLM18BC Downlead Bracket, 18"

Downlead Bracket, 18"

Brand: Chance

Catalog ID: DLM18BC

18" Medium Duty 5/8" Fiberglass Downlead Bracket

  • Creates space between grounding wire and pole when clearance or additional space is required
  • Minimum conductor size 0.128" - Maximum conductor size .398
  • 5/8" diameter rod
  • Base and cable clamp are hot dip galvanized ductile iron

General

Catalog Number

DLM18BC

Description - End Fitting

Cable Clamp

EU RoHS Indicator

Material Type

Standard

UPC

096359440352

Dimensions

Diameter - Rod / Tube

0.625 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

0.6875 in

Weight

2.1 lb

Conductor Related

Conductor Diameter - Maximum

0.398 in

Conductor Diameter - Minimum

0.128 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

300

Standard Package

10