
Brand: Hubbell Power Systems
Catalog ID: PSCDLCU500625S
Downlead clamp with urethane rubber halves secures ADSS and OPGW cables to structure without damaging fiber.
Catalog Number
PSCDLCU500625S
Material
Urethane
UPC
096359710868
Dimensions
6.000 in x 4.000 in x 4.000 in
Height
4 in
Length
6 in
Width
4 in
Carton Quantity
10
Pallet Quantity
540
Standard Package
10