HUBBELL POWER SYSTEMS
Image of PSCDLCU875100B Downlead Clamp Urethane .875-1.00 Bolt Kit

Downlead Clamp Urethane .875-1.00 Bolt Kit

Brand: Hubbell Power Systems

Catalog ID: PSCDLCU875100B

Downlead Clamp Urethane .875-1.00 Bolt Kit

Downlead clamp with urethane rubber halves secures ADSS and OPGW cables to structure without damaging fiber.

  • Downlead clamp with urethane rubber halves secures cables to structure without damaging fibers
  • Designed for curved or flat surfaces and accepts up to 5/8” bolt
  • Clamps available for cable diameters from 0.375”(9.5mm) up to 1.20” (30.5mm)
  • Available as clamp blocks only, clamp blocks with mounting hardware or mounting hardware only
  • Available in order increments of 10 clamps

General

Catalog Number

PSCDLCU875100B

Material

Urethane

UPC

096359761006

Dimensions

Dimensions

6.000 in x 4.000 in x 4.000 in

Height

4 in

Length

6 in

Width

4 in

Logistics

Carton Quantity

10

Standard Package

10