HUBBELL POWER SYSTEMS
DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH
Image of C2050190 DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH

DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH

Brand: Chance

Catalog ID: C2050190

Used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings. Industry slang is J-Hook or Secondary Hook.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes drive (pilot) point
  • Thread length is 2-1/2"
  • Width of hook opening is 3/4"
  • Has a flat top driving spot
  • Rated tensile strength of hook is 1,400 lbs.
  • Galvanized steel per ASTM A-153

General

Catalog Number

C2050190

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

1400 lb.

Type

Service Hook

UPC

096359013525

Dimensions

Dimensions

4.750 in x 0.500 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

4.75 in

Length Threaded Area

2.5

Weight

0.25 lb

Width

0.5 in

Force Related

Tensile Strength

1400 lb.

Logistics

Pallet Quantity

9000