HUBBELL POWER SYSTEMS
Image of C3031645 Drive Wrench Installation Tool, Locking Dogs, SS175

Drive Wrench Installation Tool, Locking Dogs, SS175

Brand: Chance

Catalog ID: C3031645

SS175 Drive Tool for use with 7 5/8" (193.7 mm) bolt circle Kelly Bar Adapter.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
  • These drive tools require the appropriate Kelly bar adapter, sold separately
  • Each comes with bolts, nuts and lockwashers.
  • Each of these drive tools includes an integral set of locking dogs that attach the drive tool to the anchor.

General

Application

Anchor/Pile Installation

Attachment Style

Kelly Bar Adapter

Bolt Grade

2

Catalog Number

C3031645

Coating

Painted

Drive Wrench Anchor Type

SS175 Anchor

Material Type

Non-Standard

Number of Bolt Holes

12

Torque Rating

10500 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359570493

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

6.30 in x 6.30 in x 5.97 in

Height

5.97 in

Length

6.3 in

Weight

31 lb

Width

6.3 in

Configuration

Attachment Style

Kelly Bar Adapter

Bolt Grade

2

Number of Bolt Holes

12

Logistics

Pallet Quantity

27

Standard Package

1