
Brand: Chance
Catalog ID: C3031650
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
5
Catalog Number
C3031650
Coating
Painted
Drive Wrench Anchor Type
EU RoHS Indicator
No
Material Type
Non-Standard
Number of Bolt Holes
6
Torque Rating
7000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359531258
Anchor Installation Hole Size
0.5 in
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Dimensions
6.30 in x 6.30 in x 5.17 in
Height
5.17 in
Length
6.3 in
Weight
10 lb
Width
6.3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Attachment Style
Kelly Bar Adapter
Bolt Grade
5
Number of Bolt Holes
6
Carton Quantity
1
Standard Package
1