HUBBELL POWER SYSTEMS
DROP WIRE CLAMP, 2-PAIR CABLE, ALUMINUM SERRATED SHIM
Image of C2PRAS DROP WIRE CLAMP, 2-PAIR CABLE, ALUMINUM SERRATED SHIM

DROP WIRE CLAMP, 2-PAIR CABLE, ALUMINUM SERRATED SHIM

Brand: Chance

Catalog ID: C2PRAS

Attaches to hooks and span clamps to secure ends of 1-2 Pair communications service drops. Industry slang is P Clamp.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Body and serrated shim are 5052-H23 aluminum
  • Wire bail is 430 stainless
  • Rated for 555 lbs. per Telcordia specificaton GR-3174
  • Packaged as 2 clamps per bag, 25 bags per box and 8 boxes per master carton
  • Sold and priced per each, in master carton quantities of 400

General

Catalog Number

C2PRAS

Material

Aluminum (5052-H32)

Style

Serrated

UPC

096359527862

Dimensions

Dimensions

7.500 in x 0.800 in x 0.600 in

Distance From Pole

N/A

Height

0.6 in

Length

7.5 in

Weight

0.08 lb

Width

0.8 in

Certifications And Compliance

Industry Standard(s)

Telcordia GR-3174

Logistics

Pallet Quantity

20800