Brand: Hubbell Power Systems
Catalog ID: DT2436SMH00009
SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 22 rating.
Available Options
Custom logos, Available with either stainless steel hex head or penta hardware
Catalog Number
DT2436SMH00009
Color
Gray
Description - Heater
No
Heated?
No
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
009
Logo Included?
Yes
Logo Text
Blank
Material
Sheet Molded Compound
Weight Load Rating
15,000/22,500 lb
Dimensions
36 in x 24 in x 2 in
Height
2 in
Length
36 in
Weight
43 lb
Width
24 in
Buy America(n) Qualified
Industry Standard(s)
ANSI/ SCTE 77 Tier 15