Brand: Pencell
Catalog ID: DT243618C5H00009
SMC PenCell® enclosures are manufactured with HDPE boxes and SMC lightweight covers providing superior strength being engineered to offer up to a tier 22 ANSI/SCTE 77 rating. The SMC cover features a lightweight profile compared to polymer concrete along with a non-skid surface.
Available Options
Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks
Catalog Number
DT243618C5H00009
Color
Gray
Description - Heater
No
Heated?
No
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
009
Logo Text
Blank
Material
HDPE Plastic
Weight Load Rating
15,000/22,500 lb
Dimensions
36 in x 24 in x 18 in
Height
18 in
Length
36 in
Weight
90 lb
Width
24 in
Buy America(n) Qualified
Industry Standard(s)
ANSI/ SCTE 77 Tier 15
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb
Heated?
No
Logo Code
009