HUBBELL POWER SYSTEMS
Dual Auxiliary Arm, 10 ft (3.0 m) with Wheel Binder & 1.5 in (38 mm) Fork Wireholders
Image of C4000075 Dual Auxiliary Arm, 10 ft (3.0 m) with Wheel Binder & 1.5 in (38 mm) Fork Wireholders

Dual Auxiliary Arm, 10 ft (3.0 m) with Wheel Binder & 1.5 in (38 mm) Fork Wireholders

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000075

The Dual Auxiliary Arm is designed for use where a changeout of poles, crossarms or insulators is necessary- the standardEpoxiglas® tools are lightweight and easily rigged. On regular construction, or alley arm construction, this tool can be used as a side arm. Movable wireholders can be spaced for minimum conductor travel from the crossarm to the temporary arm, yet the arm is long enough for use as a lifting arm with the use of three standard Wiretongs. When the Dual Auxiliary Arm is used on voltages above 15 kV, additional wireholder insulation must be used- and when the arm is to support energized conductors, during rain, or for a period of time when unforeseen rain could be possible, it is recommended that insulators be added to the wireholders for added protection against tracking on the arm. It is also recommended that when the arm is to be left up overnight or during a period of possible rain, the arm should be wiped down with a silicone-treated cloth.

  • Accessory Tools Required For Side Arm Application:One - "B" 2" x 8' Wire Tong H4646-8One - "E" Pole Type Saddle with Clevis M4740-15WPlus necessary insulated hand held tools.
  • Accessory Tools Required For Lifting Arm Application:One - "A" 2.5" x 16' Wire Tong H4647-16Two - "B" 2" x 8' Wire Tong H4646-8Two - "C" Pole Type Saddles with Extension M4740-18W and 2.5" Pole ClampsOne - "D" 2.5" Pole Clevis M1728-5Plus necessary insulated hand held tools.

General

Catalog Number

C4000075

EU RoHS Indicator

Type

Arm

UPC

096359016380

Dimensions

Dimensions

125 in x 7.25 in x 7.25 in

Dimensions Metric

3175 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

125 in

Length Metric

3175 mm

Weight

33 lb

Weight Metric

15 kg

Width

7.25 in

Width Metric

184 mm

Certifications And Compliance

EU RoHS Indicator