HUBBELL POWER SYSTEMS
Image of T4032311 Dual Range Analog Phasing Meter Kit 5 & 16 kV

Dual Range Analog Phasing Meter Kit 5 & 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4032311

DUAL RANGE Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground

  • Kit Includes: (1) Phasing Meter, (2) H17601 Six Foot Handles, (1) P6436 Handle Bag, (1) Tester, (2) Hook Probes, (1) Case, (1) Instruction manual
  • For convenience on different systems, toggle can switch calibration between two scales on meter face
  • Switching to Lo range improves readability for low-end values on Hi scale by increasing needle deflection for more finite readings
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

T4032311

EU RoHS Indicator

No

Material Type

Standard

Style

Analog Dial

UPC

096359059653

Dimensions

Weight

27.5 lb

Weight Metric

12.4 kg

Electrical Ratings

Withstand Voltage

5kV & 16kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1