HUBBELL POWER SYSTEMS
Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162 in (29 mm) Jaw Opening
Image of C6001734 Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162 in (29 mm) Jaw Opening

Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162 in (29 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001734

Duckbill Ground Clamp, Type I-Class A-Grade 5 & 3H, 1.162" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current Grade 3H - 31kA 15 cycles X/R=30 or Grade 5 - 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 566kcmil CU or 900kcmil ACSR (1.162"),
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3H or Grade 5
  • IEC Rating 35kA (15 cycles)
  • Jaws Smooth
  • Ferrule Threaded

General

Catalog Number

C6001734

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359023876

Dimensions

Dimensions

3.81 in x 6.3 in x 2.23 in

Height

2.23 in

Jaw Opening Size - Maximum

1.162 in

Jaw Opening Size - Minimum

.162 in

Length

3.81 in

Thread Size

5/8-11 UNC

Weight

1.372 lb

Width

6.3 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 3H/5

IEC Compliant

35 kA

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

750