HUBBELL POWER SYSTEMS
Image of C6000434 Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.293 in (32 mm) Jaw Opening

Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.293 in (32 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000434

Duckbill Ground Clamp, Type I-Class B-Grade 5, 1.293" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 700kcmil CU or 1113kcmil ACSR (1.293")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Plain-Plug

General

Catalog Number

C6000434

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359023418

Dimensions

Jaw Opening Size - Maximum

1.506 in

Jaw Opening Size - Minimum

.162 in

Weight

1.96 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

600