HUBBELL POWER SYSTEMS
Image of C6000197 Duckbill Ground Clamp, Type I-Class B-Grade 5H, 1.293 in (32 mm) Jaw Opening

Duckbill Ground Clamp, Type I-Class B-Grade 5H, 1.293 in (32 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000197

Duckbill Ground Clamp, Type I-Class B-Grade 5H, 1.293" Jaw Opening

  • Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 47kA for 15 cycles X/R=30
  • Main Line Range Max. 700kcmil CU or 1113kcmil ACSR (1.293")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5H
  • IEC Rating 35kA (15 cycles)
  • Jaws Serrated
  • Ferrule Threaded

General

Catalog Number

C6000197

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359023326

Dimensions

Jaw Opening Size - Maximum

1.293 in

Jaw Opening Size - Minimum

.162 in

Thread Size

5/8-11 UNC

Weight

1.862 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

IEC Compliant

35 kA

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

600