HUBBELL POWER SYSTEMS
EHV Side Opening Insulator Cradle, 9 ft (2.7 m), 31 in (0.7 m) Hooks
Image of C4010359 EHV Side Opening Insulator Cradle, 9 ft (2.7 m), 31 in (0.7 m) Hooks

EHV Side Opening Insulator Cradle, 9 ft (2.7 m), 31 in (0.7 m) Hooks

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4010359

CRADLE, 9' SIDEOPEN 31"SUPPORT, Designed specifically for selective removal of any one string in deadend bundles, double, triple or quad, the Side-Open Cradle eliminates the need of removing top strings in the bundle to get at the lower string. Cradles are shipped complete with bridle for attaching to Swivel Boom, an Insulator Retaining Plate and Hook Assemblies. The 31-inch Assembly is for removal of the bottom strings in 4-bundle deadends, and for double "V"-string assemblies. The 9-foot Cradle is rated 500 pounds maximum load.

  • For selective removal of any one string in deadend bundles, double, triple or quad
  • Eliminates the need for removing top strings in bundle access lower string
  • Available in 9’, 13’ and 16’ lengths
  • Shipped complete with bridle for attaching to Swivel Boom, an Insulator Retaining Plate and either 15” or 31” Hook Assemblies
  • 15” assembly for single or double deadends
  • 31” Assembly for removal of bottom strings in 4-bundle deadends, and for double “V”-string assemblies
  • 9’ Cradle is rated 500 pounds maximum load
  • 13’ and 16’ Cradles are rated at 1000 lbs. maximum load
  • Insulator Retaining Plate is dual purpose
  • One side of Insulator Retaining Plate is adaptable to 11” insulator bells and the opposite side is adaptable to 12-3/4” insulator bells

General

Catalog Number

C4010359

EU RoHS Indicator

No

Style

Side-Opening for EHV

UPC

096359017509

Dimensions

Dimensions

27.81 in x 19.44 in x 8.44 in

Dimensions Metric

70.6 mm x 49.4 mm x 21.4 mm

Height

8.44 in

Height Metric

21.4 mm

Length

27.81 in

Length Metric

70.6 mm

Weight

103 lb

Weight Metric

46.7 kg

Width

19.44 in

Width Metric

49.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No