HUBBELL POWER SYSTEMS
Image of C4030698 Elbow puller for Gripall with 15 kV Grippers

Elbow puller for Gripall with 15 kV Grippers

Brand: Chance

Catalog ID: C4030698

ELBOW PULLER FOR GRIPALL W/15KV GRIPPERS

  • Eye screw fitting for installing or removing URD elbows with Grip-All
  • Grips firmly to prevent elbow ring damage

General

Catalog Number

C4030698

Type

Underground Tools

UPC

096359018445

Dimensions

Weight

2.7 lb

Weight Metric

1.2 kg

Logistics

Carton Quantity

10

Pallet Quantity

10