
Brand: Electro Composites
Catalog ID: T041A
Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.
Application
Station Post
Bottom Terminal Type
Threaded Inserts
Cantilever Bending Strength - Max.
4,000 lb.
Catalog Number
T041A
Color
Gray
Compressive Strength
20,000 lb
Indoor/Outdoor
Outdoor
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Plating - Bottom Terminal
Zinc Plated
Series
Electro Composites™ Series
Tensile Strength
10,000 lb
Top Terminal Plating
Zinc Plated
Top Terminal Type
Threaded Inserts
Torsional Strength
12,000 lb
Type
Cast Epoxy Insulator
Bottom Terminal Diameter
6.85 in
Depth
6.85 in
Diameter - Bottom Terminal Bolt Circle
5.00 in
Diameter - Bottom Terminal Bolt Holes
5/8-11
Diameter - Large Shed
6.85 in
Diameter - Top Terminal Bolt Circle
5.00 in
Diameter - Top Terminal Bolt Holes
5/8-11
Diameter - Top Terminal Outside
6.85 in
Dimensions
8 in x 6.85 in x 6.85 in
Height
6.85 in
Length
8 in
Weight
16.3 lb
Width
6.85 in
BIL
95 kV
kV Class
15 kV
Minimum Creepage
13 in
Minimum Strike
8 in
Industry Standard(s)
ANSI C29.8
Cantilever Bending Strength - Max.
4,000 lb.
Compressive Strength
20,000 lb
Tensile Strength
10,000 lb
Torsional Strength
12,000 lb
Indoor/Outdoor
Outdoor
Bottom Terminal Type
Threaded Inserts
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4