HUBBELL POWER SYSTEMS
Electro Composites™ - Station Post Insulator ANSI TR 10
Image of T010A Electro Composites™ - Station Post Insulator ANSI TR 10

Electro Composites™ - Station Post Insulator ANSI TR 10

Brand: Electro Composites

Catalog ID: T010A

ANSI C29.8 - TR 10 - 34.5kV Class-200kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 15.0" Length, Outdoor Apparatus

Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.

  • Solid cast cycloaliphatic epoxy compound for optimal strength and outdoor service performance
  • Cast-in place zinc plated steel inserts
  • Designed per ANSI C29.9 (for Standard TR models)
  • Can be mounted upright or underhung

General

Application

Station Post

Bottom Terminal Type

Threaded Inserts

Cantilever Bending Strength - Max.

2000 lb.

Catalog Number

T010A

Color

Gray

Compressive Strength

15000 lb.

Indoor/Outdoor

Outdoor

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Plating - Bottom Terminal

Zinc Plated

Series

Electro Composites™ Series

Tensile Strength

  • 7,000 lb.
  • 7000 lb.

Top Terminal Plating

Zinc Plated

Top Terminal Type

Threaded Inserts

Torsional Strength

10000 lb.

Type

Cast Epoxy Insulator

Dimensions

Bottom Terminal Diameter

4.72 in

Depth

6.93 in

Diameter - Bottom Terminal Bolt Circle

3 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

6.93 in

Diameter - Top Terminal Bolt Circle

3 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.72 in

Dimensions

15 in x 6.93 in x 6.93 in

Height

6.93 in

Length

15 in

Weight

17.4 lb

Width

6.93 in

Electrical Ratings

BIL

200 kV

kV Class

34.5 kV

Minimum Creepage

38 in

Minimum Strike

15.7 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.8

Force Related

Cantilever Bending Strength - Max.

2000 lb.

Compressive Strength

15000 lb.

Tensile Strength

  • 7,000 lb.
  • 7000 lb.

Torsional Strength

10000 lb.

Operational

Indoor/Outdoor

Outdoor

Configuration

Bottom Terminal Type

Threaded Inserts

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4