HUBBELL POWER SYSTEMS
Image of T208A Electro Composites™ - Station Post Insulator ANSI TR 208
Image of T208A Electro Composites™ - Station Post Insulator ANSI TR 208
play

Electro Composites™ - Station Post Insulator ANSI TR 208

Brand: Electro Composites

Catalog ID: T208A

ANSI C29.9 - TR 208 - 25kV Class-150kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 14.0" Length, Outdoor Apparatus

Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.

  • Solid cast cycloaliphatic epoxy compound for optimal strength and outdoor service performance
  • Cast-in place zinc plated steel inserts
  • Designed per ANSI C29.9 (for Standard TR models)
  • Can be mounted upright or underhung

Product details

General

Application

Station Post

Bottom Terminal Type

Threaded Inserts

Cantilever Bending Strength - Max.

2000 lb.

Catalog Number

T208A

Color

Gray

Compressive Strength

10000 lb

Indoor/Outdoor

Outdoor

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Plating - Bottom Terminal

Zinc Plated

Tensile Strength

10,000 lb

Top Terminal Plating

Zinc Plated

Top Terminal Type

Threaded Inserts

Torsional Strength

8,000 lb

Type

Cast Epoxy Insulator

Dimensions

Bottom Terminal Diameter

4.72 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

6.93 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.72 in

Dimensions

14 in x 6.93 in x 6.93 in

Height

6.93 in

Length

14 in

Weight

15.9 lb

Width

6.93 in

Electrical Ratings

BIL

150 kV

kV Class

25 kV

Minimum Creepage

37.13 in

Minimum Strike

14 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome