HUBBELL POWER SYSTEMS
Image of BCB06 End Cap, Bronze
*Representative image
Image of BCB06 End Cap, Bronze
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+1
Image of BCB06 End Cap, Bronze

End Cap, Bronze

Brand: ANDERSON

Catalog ID: BCB06

Bronze external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for tapered drive fit.

"End Cap, Bronze, Drive-Fit, Internal, End Cap to Tube, 3/4" IPS Tube"

General

Catalog Number

BCB06

Material

Bronze

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

External

Type

Tube End Cap

UPC

096359364641

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.392 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0