HUBBELL POWER SYSTEMS
Image of BCB10 End Cap, Bronze

End Cap, Bronze

Brand: ANDERSON

Catalog ID: BCB10

Bronze external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for tapered drive fit.

Bronze external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for tapered drive fit.

"End Cap, Bronze, Drive-Fit, Internal, End Cap to Tube, 1" IPS Tube"

General

Catalog Number

BCB10

EU RoHS Indicator

No

Material

Bronze

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359291206

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.068 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0