
Brand: ANDERSON
Catalog ID: BCB24
Bronze external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for tapered drive fit.
Catalog Number
BCB24
Material
Bronze
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube End Cap
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.068 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper
Number of Ground Braid Lug Holes
0