HUBBELL POWER SYSTEMS
Image of BCB40 End Cap, Bronze

End Cap, Bronze

Brand: ANDERSON

Catalog ID: BCB40

Bronze external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for tapered drive fit.

"End Cap, Bronze, Drive-Fit, Internal, End Cap to Tube, 4" IPS Tube"

General

Catalog Number

BCB40

EU RoHS Indicator

No

Material

Bronze

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359364702

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.068 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0