HUBBELL POWER SYSTEMS
Image of CBI12 End Cap, Bronze

End Cap, Bronze

Brand: ANDERSON

Catalog ID: CBI12

Bronze internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers. Material: bronze alloy. To specify extra heavy (Schedule 80, EHIPS) tubing, add "H" to catalog number. Example: CBIH12.

  • To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number Example: CBIH12
  • Cap deisgned for reducing electrostatic loss and enclosing tubing ends

General

Catalog Number

CBI12

EU RoHS Indicator

Material

Bronze

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359296218

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.392 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Ground Braid Lug Holes

0