
Brand: ANDERSON
Catalog ID: CBI30
Bronze internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers. Material: bronze alloy. To specify extra heavy (Schedule 80, EHIPS) tubing, add "H" to catalog number. Example: CBIH12.
Catalog Number
CBI30
EU RoHS Indicator
No
Material
Bronze
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube End Cap
UPC
096359296256
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.764 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0