HUBBELL POWER SYSTEMS
Image of WEB10 End Plug, Aluminum Welded
* Representative image
Image of WEB10 End Plug, Aluminum Welded
play
play
+2
Image of WEB10 End Plug, Aluminum Welded

End Plug, Aluminum Welded

Brand: ANDERSON

Catalog ID: WEB10

Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.

To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10

Product details

General

Catalog Number

WEB10

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

End Plug

UPC

096359346814

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.098 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship