Brand: ANDERSON
Catalog ID: WEB24
Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.
Catalog Number
WEB24
EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
End Plug
UPC
096359341000
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.294 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer