



Brand: ANDERSON
Catalog ID: WEB40
Catalog Number
WEB40
Material
Aluminum
Material Type
Standard
Number of Ground Braid Lug Holes
0
Product Type
Internal
Type
End Plug
UPC
096359341031
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.686 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0