HUBBELL POWER SYSTEMS
Image of C4170588 Endless Nylon Sling, 1 in (25 mm) X 3 ft (0.9 m)

Endless Nylon Sling, 1 in (25 mm) X 3 ft (0.9 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170588

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

General

Catalog Number

C4170588

EU RoHS Indicator

Material

Nylon

Material Type

Standard

Maximum Load Capacity - Basket

12,400 lb., 5,624 kg

Maximum Load Capacity - Choke

4,900 lb., 2,222 kg

Maximum Load Capacity - Vertical

6,200 lb., 2,812 kg

Style

Endless

Type

Load Lift Assist

UPC

096359022381

Dimensions

Length

3 ft

Length Metric

0.9 m

Weight

1.2 lb

Width

1 in

Width Metric

25.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Maximum Load Capacity - Basket

12,400 lb., 5,624 kg

Maximum Load Capacity - Choke

4,900 lb., 2,222 kg

Maximum Load Capacity - Vertical

6,200 lb., 2,812 kg

Logistics

Carton Quantity

20

Standard Package

1