HUBBELL POWER SYSTEMS
Image of C4170140 Endless Nylon Sling, 2 in (50 mm) (50 mm) X 4 ft (1.2 m)

Endless Nylon Sling, 2 in (50 mm) (50 mm) X 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170140

non-insulating webbing slings are made in a highly visible safety yellow.

  • ENDLESS: The most versatile of all. Used in vertical, basket or choker hitch it conforms precisely to the shape of the load
  • Permits the two parts of the sling which go around the load to spread apart to provide a "cradle" for the load
  • Easiest & longest lasting because no eyes to determine waring points
  • No metal of any kind, either in the body or in the form of end fittings

General

Catalog Number

C4170140

EU RoHS Indicator

No

Material

Nylon

Material Type

Standard

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg

Style

Endless

Type

Load Lift Assist

UPC

096359021483

Dimensions

Length

4 ft

Length Metric

1.2 m

Weight

0.6 lb

Width

2 in

Width Metric

50 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Maximum Load Capacity - Basket

12,800 lb., 5,806 kg

Maximum Load Capacity - Choke

5,000 lb., 2,268 kg

Maximum Load Capacity - Vertical

6,400 lb., 2,903 kg

Logistics

Carton Quantity

40